This item will be discontinued on: 31 Mar 2022
This item is being replaced by:
6900740
- Article number:
- IW 6901.100
- Design
- Worktop, keyboard drawer, designer door, rear door
- Material
- Enclosure, keyboard drawer, designer door and rear door: Sheet steel
Worktop: Chipboard (plastic-laminated on both sides (edging)) - Surface finish
- Enclosure: Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- Enclosure, worktop: RAL 7035
Worktop edge strip: RAL 7015 - Supply includes
- Enclosure with side panels screw-fastened from the inside, base with gland plate and levelling feet
Worktop, keyboard drawer, designer door, rear door
Worktop, W x H x D 610 x 38 x 645 mm - Dimensions
- Width: 600 mm
Height: 1,000 mm
Depth: 645 mm - IP protection category to IEC 60 529
- IP 54
- Protection category NEMA
- NEMA 12
- Packs of
- 1 pc(s).
- Weight/pack
- 91 kg
- EAN
- 4028177305649
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
- IW Industrial workstation, housing, WHD: 600x1000x600 mm, with worktop, keyboard drawer, Designer door at the front, rear door
- Declarations
- Declaration of conformity