This item will be discontinued on: 31 Jan 2021
This item is being replaced by:
5366450
PC enclosure system
Article number: PC 5366.400
Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.
- Article number:
- PC 5366.400
- Design
- with keyboard drawer and large mounting compartment
- Product description
- Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.
- Material
- Enclosure, door, rear door, mounting compartment, supports: Sheet steel
Handles, decorative trim panels: Plastic
Door trim panels: Aluminium
Mounting compartment, support: Sheet steel - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting compartment, support: powder-coated - Colour
- Enclosure, door, decorative trim panels, supports: RAL 7035
Handle: Similar to RAL 9006
Monitor panel, door centre part: RAL 7015 - Supply includes
- Enclosure, door, rear door
Keyboard drawer
Mounting compartment, large - Dimensions
- Width: 600 mm
Height: 1,600 mm
Depth: 636 mm - IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Max. keyboard dimensions (WxHxD)
- 480 x 70 x 260 mm
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 97.5 kg
- EAN
- 4028177693227
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
- PC PC enclosure system, WHD: 600x1600x636 mm, Sheet steel, with keyboard drawer, large mounting compartment
Enclosure system with large mounting compartment and
drawer
Enclosure for stand-alone siting, consisting of solid
body, mounting compartment, keyboard drawer, bottom
door, rear door and welded base assembly. Enclosure
body with mounting angles at the front and rear.
System slots on a 25 mm pitch pattern, all round, for
individual interior installation
and two pairs of mounting angles for space-saving
system configuration.
Mounting compartment, large:
- R/h hinge, at the l/h side screw-fastened from the
inside,
- installation plate folded,
- decorative side trim panels.
Drawer for keyboard:
- Enclosure
- Keyboard extension piece plus pull-out mousepad
- Front trim panel with handle strip, folded as
handrest, with lock no. 3524 E
- With unlatching for glazed door, top
Bottom door:
- Vertical bars with locking rod and double-bit
insert,
- hinged on right-hand side,
- door or installation plate folded.
Rear door:
- With locking rod and double-bit insert, hinged on
right-hand side
- Gland plates, three-part
Material:
- Enclosure, door, mounting compartment,
gland plates, supports: Sheet steel
- Handles, decorative trim panels: Plastic
- Door trim panels: Aluminium
Surface finish:
- Zinc-plated gland plates
Colour:
- Enclosure, rear door: RAL 7035
Mounting compartment, large, top:
- Vertical bars: RAL 7035
Drawer for keyboard:
- Enclosure: RAL 7035
- Front trim: RAL 7035/7015/9006
Bottom door:
- Vertical bars: RAL 7035
- Folded installation plate: RAL 7015
External dimensions WHD: 600 x 1600 x 600 mm
Model No.: 5366400
Manufacturer: Rittal GmbH & Co.KG
drawer
Enclosure for stand-alone siting, consisting of solid
body, mounting compartment, keyboard drawer, bottom
door, rear door and welded base assembly. Enclosure
body with mounting angles at the front and rear.
System slots on a 25 mm pitch pattern, all round, for
individual interior installation
and two pairs of mounting angles for space-saving
system configuration.
Mounting compartment, large:
- R/h hinge, at the l/h side screw-fastened from the
inside,
- installation plate folded,
- decorative side trim panels.
Drawer for keyboard:
- Enclosure
- Keyboard extension piece plus pull-out mousepad
- Front trim panel with handle strip, folded as
handrest, with lock no. 3524 E
- With unlatching for glazed door, top
Bottom door:
- Vertical bars with locking rod and double-bit
insert,
- hinged on right-hand side,
- door or installation plate folded.
Rear door:
- With locking rod and double-bit insert, hinged on
right-hand side
- Gland plates, three-part
Material:
- Enclosure, door, mounting compartment,
gland plates, supports: Sheet steel
- Handles, decorative trim panels: Plastic
- Door trim panels: Aluminium
Surface finish:
- Zinc-plated gland plates
Colour:
- Enclosure, rear door: RAL 7035
Mounting compartment, large, top:
- Vertical bars: RAL 7035
Drawer for keyboard:
- Enclosure: RAL 7035
- Front trim: RAL 7035/7015/9006
Bottom door:
- Vertical bars: RAL 7035
- Folded installation plate: RAL 7015
External dimensions WHD: 600 x 1600 x 600 mm
Model No.: 5366400
Manufacturer: Rittal GmbH & Co.KG