Air/water heat exchangers wall-mounted

Article no.: SK 3364514

Output classes 375 – 5,000 W. For use in tough environments. Convenient mounting options and flexible water connection options. External mounting or full internal mounting possible.

Article no.:
SK 3364514
Design
wall-mounted
Water-carrying parts, stainless steel (1.4571)
Product description
For use in harsh environments and temperature ranges up to +70 °C. User-friendly assembly plus flexible water connection options. External mounting or full internal mounting are supported.
Colour
RAL 7035
Supply includes
Fully wired ready for connection
Drilling template
Sealing and assembly parts
Total cooling output
L 35 W 10 at 400 l/h: 0.95 kW
Rated operating voltage
110 V (DC), 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 0.4 A
At 60 Hz: 0.38 A
Permissible operating pressure (p. max.)
1 ‐ 10 bar
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
1 °C...30 °C
Water connections
½" connector sleeve
G ⅜" external thread
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
1 °C...70 °C
Note
Integral non-return valve for version with e-Comfort controller
Dimensions
Width: 280 mm
Height: 550 mm
Depth: 120 mm
Note on Model No.
Extended delivery times.
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
Setting range
20 °C...55 °C
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
EAN
4028177495937
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Approvals
CSA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Further information
Safety instructions
Data sheets
Technical Data sheet
Technical details
Technical specifications
Temperature control:
Comfort controller (factory setting + 35°C)
Dimensions:
WxHxD 280x550x142 mm
Water-carrying parts: 1.4571
Useful cooling output 1.4571 L35 10, 400 lh: 750 W
Water inlet temperature: +1°C to + 30°C
Permissible operating pressure p. max.: 1 - 10 bar
Duty cycle: 100 %
Type of connection: Pluggable terminal strip
Rated operating voltage V/Hz
115, 1~, 50/60
Rated current max. A
1.2 A, 1.1 A
Pre-fuse T / A
4.0 A
Cooling medium
Water (refer to specifications on the Internet, assembly instructions
chapter 13)
Temperature range °C
+1°C to + 70°C
Weight / kg
10.5 kg
Colour
RAL 7035
Air throughput, unimpeded air flow / m3/h
270/320 m³/h
Supply includes
Fully wired ready for connection with connector,
including drilling template, sealing mat and assembly parts.