This item will be discontinued on: 31 Jan 2020
Alternative product recommendation:
3334400
TopTherm chillers 1 - 6 kW
Article number: SK 3334.660
Roof-mounted and stand-alone TopTherm chillers are both flexible and compact. They provide for economical chilling of a central cooling water supply for air/water heat exchangers or the like. With nano-coated condenser as standard.
- Article number:
- SK 3334.660
- Design
- Compact, modular layout of the refrigeration components
Pump to convey the medium - Benefits
- Precise temperature control, based on microprocessor technology
- Collective fault signal with floating contact
- One version for two frequencies = international compatibility
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Complete unit ready for connection
Multilingual documentation including functional diagram and wiring plans - Protection category to IEC 60 529
- IP 44 (electrics)
- Total cooling output Tw10 / Tu32
- Cooling output Tw10 Tu32/50 Hz: 4.8 kW
Cooling output Tw10 Tu32/60 Hz: 5.2 kW - Total cooling output Tw18 / Tu32
- Cooling output Tw18 Tu32/50 Hz: 6.1 kW
Cooling output Tw18 Tu32/60 Hz: 6.6 kW - Air throughput (unimpeded air flow)
- At 50 Hz: 2,200 m³/h
At 60 Hz: 2,500 m³/h - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 605 mm
Height: 1,034 mm
Depth: 645 mm - Note on Model No.
- For 3334.660, two metal filters are required
- Temperature control
- Microcontroller control (factory setting +20 °C)
- Operating temperature range
- 10 °C...43 °C
- Operating temperature range of cooling medium
- 10 °C...30 °C
- Temperature hysteresis
- ± 2 K
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 2.2 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 3.15 t - Power consumption Pel
- At 50 Hz: 3.98 kW
At 60 Hz: 5.32 kW - Rated current max.
- At 50 Hz: 8.2 A
At 60 Hz: 8.5 A - Water circuit
- Open
- Water connections
- G ¾" internal thread
- Number of cooling circuits
- 1
- Tank
- Material: PP plastic
Volume: 30 l - Packs of
- 1 pc(s).
- Weight/pack
- 125 kg
- Customs tariff number
- 84186900
- EAN
- 4028177553422
- ETIM 7.0
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- SK Chiller TopTherm, Stand alone, open, 6,1/6.6 kW, 400-460 V, 3~, 50/60 Hz, WHD: 605 x 1034 x 645 mm
- Declarations
- Declaration of conformity
Total cooling output at TW 18 °C / TU 32°C and 50 Hz: 6.06 kw
Total cooling output at TW 18 °C / TU 32°C and 60 Hz: 6.62 kw
Air throughput unimpeded airflow: 2200 m³/h
Rated operating voltage: 400 V, 50/60 Hz / 460 V, 60 Hz, 3~
Dimensions [W x H x D]: 605 x 1034 x 650
Refrigerant: R134a
Temperature range ambience (Tu): 10°C to 43°C
Temperature range liquid medium (Tw): 10°C to 30°C
Temperature control: Microcontroller control
Factory setting: 20°C
Water connections: 3/4" (internal thread)
Protection category to EN 60 529/10.91: IP 44
Weight: 125 kg
Colour: RAL 7035
Total cooling output at TW 18 °C / TU 32°C and 60 Hz: 6.62 kw
Air throughput unimpeded airflow: 2200 m³/h
Rated operating voltage: 400 V, 50/60 Hz / 460 V, 60 Hz, 3~
Dimensions [W x H x D]: 605 x 1034 x 650
Refrigerant: R134a
Temperature range ambience (Tu): 10°C to 43°C
Temperature range liquid medium (Tw): 10°C to 30°C
Temperature control: Microcontroller control
Factory setting: 20°C
Water connections: 3/4" (internal thread)
Protection category to EN 60 529/10.91: IP 44
Weight: 125 kg
Colour: RAL 7035