This item will be discontinued on: 31 May 2023
Alternative product recommendation:
3318610
TopTherm chillers wall-mounted
Article number: SK 3360.100
TopTherm chillers in the wall-mounted version are perfect for mounting on the enclosure door or side panel. They provide for economical chilling of a central cooling water supply for air/water heat exchangers or the like.
- Article number:
- SK 3360.100
- Design
- Compact, modular layout of the refrigeration components
Pump to convey the medium
Open system with tank - Benefits
- Precise temperature control, based on microprocessor technology
- Collective fault signal with floating contact
- One version for two frequencies = international compatibility
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Complete unit ready for connection
Multilingual documentation including functional diagram and wiring plans - Protection category to IEC 60 529
- IP 44 (electrics)
- Total cooling output Tw10 / Tu32
- Cooling output Tw10 Tu32/50 Hz: 0.8 kW
Cooling output Tw10 Tu32/60 Hz: 0.9 kW - Total cooling output Tw18 / Tu32
- Cooling output Tw18 Tu32/50 Hz: 1 kW
Cooling output Tw18 Tu32/60 Hz: 1.1 kW - Air throughput (unimpeded air flow)
- At 50 Hz: 500 m³/h
At 60 Hz: 500 m³/h - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 400 mm
Height: 950 mm
Depth: 310 mm - Temperature control
- Microcontroller control (factory setting +20 °C)
- Operating temperature range
- 10 °C...43 °C
- Operating temperature range of cooling medium
- 10 °C...30 °C
- Temperature hysteresis
- ± 2 K
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.5 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 0.72 t - Power consumption Pel
- At 50 Hz: 1.16 kW
At 60 Hz: 1.21 kW - Rated current max.
- At 50 Hz: 4.2 A
At 60 Hz: 4 A - Water connections
- Quick-release coupling (counterpart included in accessory bag)
- Number of cooling circuits
- 1
- Tank
- Material: PP plastic
Volume: 5 l - Packs of
- 1 pc(s).
- Weight/pack
- 47 kg
- Customs tariff number
- 84186900
- EAN
- 4028177351196
- ETIM 7.0
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- SK Chiller TopTherm, wall-mounted, 1/1.1 kW, 400-460 V, 3~, 50/60 Hz, WHD: 400 x 950 x 310 mm
- Declarations
- Declaration of conformity
TopTherm chiller in wall-mounted variant
TopTherm chillers in wall-mounted variant may be
perfectly mounted on an enclosure door or side panel.
They ensure centralised, efficient cooling of the
cooling water which they supply to air/water heat
exchangers among other things. With hydrophobic RiNano-coated
condenser as standard.
Total cooling output TW: 10 °C/TU= 32°C and 50 Hz: 0.8
kw
Total cooling output TW: 10 °C/TU= 32°C and 60 Hz: 0.9
kw
Total cooling output TW: 18 °C/TU= 32°C and 50 Hz: 1.0
kw
Total cooling output TW: 18 °C/TU= 32°C and 60 Hz: 1.1
kw
Air throughput unimpeded airflow 50 Hz:500m³/h
Air throughput unimpeded airflow 60 HZ:500m³/h
Power consumption: 50 Hz: 0.7 kW
Power consumption: 60 Hz: 0.76 kW
Rated operating voltage: 400-460 V, 50/60 Hz
Dimensions:[W x H x D] 400 x 950 x 310
Refrigerant: R134a
Temperature range: Ambience 10°C bis 43°C
Temperature range: Setting range 10°C bis 25°C
Temperature control: Microcontroller control
factory setting 35°C
Protection category to EN 60 529/10.91: IP 44
Weight: 47 kg
Colour: RAL 7035
TopTherm chillers in wall-mounted variant may be
perfectly mounted on an enclosure door or side panel.
They ensure centralised, efficient cooling of the
cooling water which they supply to air/water heat
exchangers among other things. With hydrophobic RiNano-coated
condenser as standard.
Total cooling output TW: 10 °C/TU= 32°C and 50 Hz: 0.8
kw
Total cooling output TW: 10 °C/TU= 32°C and 60 Hz: 0.9
kw
Total cooling output TW: 18 °C/TU= 32°C and 50 Hz: 1.0
kw
Total cooling output TW: 18 °C/TU= 32°C and 60 Hz: 1.1
kw
Air throughput unimpeded airflow 50 Hz:500m³/h
Air throughput unimpeded airflow 60 HZ:500m³/h
Power consumption: 50 Hz: 0.7 kW
Power consumption: 60 Hz: 0.76 kW
Rated operating voltage: 400-460 V, 50/60 Hz
Dimensions:[W x H x D] 400 x 950 x 310
Refrigerant: R134a
Temperature range: Ambience 10°C bis 43°C
Temperature range: Setting range 10°C bis 25°C
Temperature control: Microcontroller control
factory setting 35°C
Protection category to EN 60 529/10.91: IP 44
Weight: 47 kg
Colour: RAL 7035