This item will be discontinued on: 31 Jan 2020
This item is being replaced by:
3378300
- Article number:
- SK 3378.200
- Design
- Water-carrying parts, copper/brass (Cu/CuZn)
- Product description
- Air/water heat exchangers in TS 8 baying system, to fit 600 or 800 mm deep and 2000 mm high TS 8 enclosures. Air outlet either with 5 kW on each side or 10 kW on one side only. Flexible water connection options on the top or bottom of the unit.
- Colour
- RAL 7035
- Supply includes
- Wiring on terminal strip
Front door - Total cooling output
- L 35 W 10 at 2000 l/h: 9.5 kW
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 350 W
At 60 Hz: 350 W - Rated current max.
- At 50 Hz: 2.65 A
At 60 Hz: 2.62 A - Permissible operating pressure (p. max.)
- 1 ‐ 6 bar
- Type of electrical connection
- Connection clamp
- Duty cycle
- 100 %
- Cooling medium
- Water (see Internet for specifications)
- Water inlet temperature
- 7 °C...30 °C
- Water connections
- G ¾" internal thread
- Operating temperature range
- 5 °C...70 °C
- Note
- Bayable by screw-fastening at the sides
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 600 mm - Noise level
- 60 dB(A)
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Setting range
- 20 °C...55 °C
- Protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Weight/pack
- 106 kg
- Customs tariff number
- 84195080
- EAN
- 4028177698116
- ETIM 7.0
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK Liquid Cooling Package, Air/water heat exchanger in TS 8 baying system, 9.5 kW, 230 V, 1~, 50/60 Hz, Water-carrying parts: copper/brass , WHD: 300 x 2000 x 600 mm
Air/water heat exchanger in TS 8 baying system, to
fit 600 or 800 mm deep and 2000 mm high TS 8
enclosures. Air outlet either with 5 kW on each side
or 10 kW on one side only. Options available for water
connection on the top or bottom of the unit.
Total cooling output L35 W10, 2000l/h: to 10 kW
Rated operating voltage: 230 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Cu/CuZn
Dimensions [W x H x D]: 300 x 2000 x 600 mm
Ambient temperature range: 5°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 7°C to 30°C
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP54
Weight: 121 kg
Colour: RAL 7035
Certifications: cULus Listed, EAC
fit 600 or 800 mm deep and 2000 mm high TS 8
enclosures. Air outlet either with 5 kW on each side
or 10 kW on one side only. Options available for water
connection on the top or bottom of the unit.
Total cooling output L35 W10, 2000l/h: to 10 kW
Rated operating voltage: 230 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Cu/CuZn
Dimensions [W x H x D]: 300 x 2000 x 600 mm
Ambient temperature range: 5°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 7°C to 30°C
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP54
Weight: 121 kg
Colour: RAL 7035
Certifications: cULus Listed, EAC