Compressor

Article no.: SK 3398150

Article no.:
SK 3398150
Supply includes
Assembly parts
Rated operating voltage
230 V, 1~, 50 Hz
230 V, 60 Hz
Packs of
1 pc(s).
Net weight
14 kg
Gross weight
15 kg
Customs tariff number
84143020
EAN
4028177695368
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269