This item will be discontinued on: 30 Jan 2021
- Article number:
- SV 9673.069
- Product description
- For mounting a Maxi-PLS cable connection bar system
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit busbar system
- Maxi-PLS 1600
- Maxi-PLS 2000
- Maxi-PLS 3200
- Dimensions
- Height: 450 mm
- To fit
- Depth: = 600 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 8.89 kg
- Customs tariff number
- 94039910
- EAN
- 4028177575813
- ETIM 7.0
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Compartment side panel module, H: 450 mm, for D: 600 mm