This item will be discontinued on: 30 Jan 2021
- Article number:
- SV 9673.445
- Design
- With louvres
- Product description
- For the horizontal separation of compartments. In combination with the side panel modules, this creates Form separation in accordance with Form 3 or 4.
- Material
- Sheet steel, 1.25 mm
- Surface finish
- Zinc-plated
- For compartment depth
- 600 mm
- Assembly instruction
- 2 mounting brackets are required to install each compartment divider.
- Dimensions
- Width: 306 mm
Depth: 588 mm - To fit
- Width: = 400 mm
- Packs of
- 4 pc(s).
- Weight/pack
- 7.4 kg
- Customs tariff number
- 73269098
- EAN
- 4028177562677
- ETIM 7.0
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Compartment divider, WT: 306x588 mm, for TS (W: 400 mm)