This item will be discontinued on: 30 Jan 2021
- Article number:
- SV 9673.643
- Design
- Without duct
- Product description
- For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Angle brackets and assembly parts
- For compartment height
- 300 mm
- Dimensions
- Width: 302 mm
Height: 293 mm - To fit
- Width: = 400 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177562721
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Partial mounting plate, WH: 302x293 mm, for TS (B: 400 mm)