This item will be discontinued on: 31 Jan 2020
- Article number:
- SV 9674.762
- Product description
- Support frame set for accepting DIN rail-mounted devices (e.g. MCBs). The support rails are fastened with two mounting brackets to the side panel modules for internal compartmentalisation. The cover is fastened to the support frame with knurled screws. In combination with compartment dividers, partial mounting plates and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
- Material
- Support frame: Sheet steel, zinc-plated, passivated, 1.5 mm
Cover: Sheet steel, spray finished, 1.5 mm - Supply includes
- Support rails
2 mounting brackets
1 cover with cut-out
Assembly parts - For compartment height
- 300 mm
- To fit
- Width: = 600 mm
- No. of pitch units 17.5 mm
- 2 x 24
- Packs of
- 1 pc(s).
- Weight/pack
- 3.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177543805
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Support frame, for DIN rail-mounted devices, 2 x 24 pitch units, WH: 500x295 mm