- Article number:
- SV 3075.000
- Product description
- To fit busbar supports SV 3073.000 (40 x 10 mm) and SV 3052.000 (60 x 10 mm).
- Material
- Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- For adapting the busbar width
- 40 mm
60 mm - Packs of
- 24 pc(s).
- Weight/pack
- 0.072 kg
- Customs tariff number
- 39269097
- EAN
- 4028177036109
- ETIM 7.0
- EC001166
- ECLASS 8.0
- 27400607
- Product description
- SV Insert, for busbar support, SV 3073000 (E-Cu 40x10 mm), SV 3052000 (E-Cu 60x10 mm)
Inserts for busbar supports
For SV 3073.000:
For busbar E-Cu 40 x 10 mm
Rated current: up to 850 A
For SV 3052.000:
For busbar E-Cu 60 x 10 mm
Rated current: up to 1250 A
For SV 3073.000:
For busbar E-Cu 40 x 10 mm
Rated current: up to 850 A
For SV 3052.000:
For busbar E-Cu 60 x 10 mm
Rated current: up to 1250 A