This item will be discontinued on: 30 Jan 2021
Contact hazard protection cover plate for enclosures with NH slimline fuse-switch disconnectors
Article number: SV 9674.960
To cover outgoing sections with NH slimline fuse-switch disconnectors so that they are safe from finger contact.
- Article number:
- SV 9674.960
- Product description
- To cover outgoing sections with NH slimline fuse-switch disconnectors and Maxi-PLS/Flat-PLS busbar system in the rear enclosure section so that they are safe from finger contact (IP 2X).
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Cover set, two-piece (top)
Cover set, two-piece (bottom)
Assembly parts - Usable width for Maxi-PLS
- 500 mm
- Usable width for Flat-PLS
- 300 mm
- Note
- The specified installation width when using Maxi-PLS only applies in conjunction with top-mountable busbar supports 9649.160/9659.160.
- To fit
- Enclosure type: TS
Width: = 600 mm - Packs of
- 1 pc(s).
- Weight/pack
- 5.06 kg
- Customs tariff number
- 73269098
- EAN
- 4028177701571
- ETIM 7.0
- EC001638
- ECLASS 8.0
- 27142116
- Product description
- SV Contact hazard protection cover, for fuse-switch disconnector section, for TS (W: 600 mm)