- Article number:
- SV 9340.350
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- Chassis: RAL 7035
- Connection cables (AWG)
- AWG 10
- Rated current max.
- 32 A
- Rated operating voltage
- 690 V, 3~
- Electrical ratings UL (SCCR)
- 30 kA - 600 V, Fuse Class K5 max. 60 A, JDDZ/7
- 50 kA - 600 V, Fuse Class K5 max. 35 A, JDDZ/7
- 65 kA - 600 V, Fuse Class J max. 30 A, JDDZ/7
- 65 kA - 600 V, Fuse Class K5 max. 30 A, JDDZ/7
- 50 kA - 480 V, Combination Motor Controller max. 27 A, NKJH/7
- 65 kA - 480 V, Combination Motor Controller max. 32 A, NKJH/7
- For bar systems with centre-to-centre spacing
- 60 mm
- Length of connection cable
- 130 mm
- Support rail type
- TS 45C
- Note
- The technical data may vary for UL applications
- Number of poles
- 3-pole
- Dimensions
- Width: 45 mm
Height: 208 mm - Support rails Qty/height
- 1 / 10 mm
- To fit busbars
- Height: 5, 10 mm
- Support frame (W x H)
- 45 mm x 170 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.3 kg
- Copper weight (kg per piece)
- 0.074
- Customs tariff number
- 85369095
- EAN
- 4028177525559
- ETIM 7.0
- EC001531
- ECLASS 8.0
- 27370304
- Product description
- SV OM adaptor, 32 A, 690 V, 3-pole, connection cable AWG 10, WH: 45x208 mm, support frame, support rail TS 45C
OM adaptor 32 A
OM adaptor 32 A with connection cable, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Connection cable: AWG 10 / approx. 6 qmm
Support frame: 45 x 170 mm
PinBlock: -
Support rail: 1 with anti-slip guard
System:
Rittal RiLine60
OM adaptor 32 A with connection cable, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Connection cable: AWG 10 / approx. 6 qmm
Support frame: 45 x 170 mm
PinBlock: -
Support rail: 1 with anti-slip guard
System:
Rittal RiLine60