Clamp-type terminal connection for NH slimline fuse-switch disconnectors

Article number: SV 3592.010

For NH slimline fuse-switch disconnectors size 00. For connecting round conductors.

Article number:
SV 3592.010
Product description
For the connection of round conductors. Suitable for NH slimline fuse-switch disconnectors with screw terminal.
Material
Cast brass
Surface finish
Nickel-plated
Connection for round conductor cross-sections
1.5 ‐ 95 mm²
Packs of
3 pc(s).
Weight/pack
0.16 kg
Customs tariff number
73182900
EAN
4028177307261
ETIM 7.0
EC000001
ECLASS 8.0
27141146
Product description
SV Clamp-type terminal connection, for NH slimline fuse-switch disconnector, size 00 (with screw terminal), round conductor connection 1,5-95 mm²
Clamp-type terminal connection
For NH slimline fuse-switch-disconnectors 00.
For the connection of round conductors 1.5 to 95 mm².
Tightening torque:
Terminal screw 4 Nm.