This item will be discontinued on: 30 Jan 2021
Alternative product recommendation:
9346030
- Article number:
- SV 9346.060
- Material
- Fibreglass-reinforced polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Silver-plated hard copper - Colour
- Chassis: RAL 7035
Cover: RAL 7001
Handle: RAL 7016 - For bar systems with centre-to-centre spacing
- 100 mm
- Cable outlet
- Top/bottom
- Type of electrical connection
- Screw M8
- Rated operating current max.
- 160 A
- For NH size
- 00
- Test specification
- IEC/DIN EN 60 947-3
- DIN EN 60 269-2 (fuse inserts)
- For converter installation
- Yes
- Dimensions
- Width: 50 mm
Height: 400 mm - Connection for round conductor cross-sections
- 2.5 ‐ 95 mm²
- To fit busbars
- Height: 5, 10 mm
- Rated operating voltage
- 690 V, 3~
- Number of poles
- 3-pole
- Packs of
- 1 pc(s).
- Weight/pack
- 1.18 kg
- Copper weight (kg per piece)
- 0.65
- Customs tariff number
- 85365080
- EAN
- 4028177668133
- ETIM 7.0
- EC001046
- ECLASS 8.0
- 27371402
- Product description
- SV NH slimline fuse-switch disconnector, size 00, 160 A, 690 V, 3-pole, screw M8, 100 mm, for current transformer installation