- Article number:
- SV 3455.505
- Benefits
- Maintenance-free
- Time-saving top-mounting
- Terminal box with integral label panels
- Universal conductor connection
- Applications
- For use as busbar pick-off of L, N or PE conductors in switchgear and controlgear, and as a conductor connection clamp in meter boxes.
- For mounting on E-Cu or CUPONAL busbars
- Function principle
- Fully insulated terminal for tool-free conductor connection
- Conductor is released by the integral release pin
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7042
- Test specification
- IEC 60 999-1
- IEC 60 947-7-1/-2
- Connection of round conductors, fine wire with wire end ferrule
- 0.5 ‐ 4 mm²
- Connection of round conductors, fine wire without wire end ferrule
- 0.5 ‐ 4 mm²
- Connection of round conductors, multi-wire
- 0.5 ‐ 4 mm²
- Connection of round conductors, single-wire
- 0.5 ‐ 6 mm²
- For bar thickness
- 10 mm
- Packs of
- 10 pc(s).
- Weight/pack
- 0.13 kg
- Customs tariff number
- 85369010
- EAN
- 4028177813984
- ETIM 7.0
- EC000001
- ECLASS 8.0
- 27141146
- Product description
-
SV Conductor connection clamp, 0,5-6 mm ² (Push-in), for bar thickness 10 mm