Order no.
Suitable for width
Length
Order no. | Suitable for width | Length |
---|---|---|
9640201 | = 600 mm | 491 mm |
9640202 | = 600 mm | 451 mm |
9640211 | = 600 mm | 525 mm |
9640221 | = 600 mm | 599 mm |
9640231 | = 800 mm | 691 mm |
9640232 | = 800 mm | 651 mm |
9640241 | = 800 mm | 725 mm |
9640251 | = 800 mm | 799 mm |
9640261 | = 1,000 mm | 891 mm |
9640262 | = 1,000 mm | 851 mm |
9640271 | = 1,000 mm | 925 mm |
9640281 | = 1,000 mm | 999 mm |
9640291 | = 1,200 mm | 1,091 mm |
9640292 | = 1,200 mm | 1,051 mm |
9640301 | = 1,200 mm | 1,125 mm |
9640311 | = 1,200 mm | 1,199 mm |
9640360 | - | 2,400 mm |
9649360 | - | 2,400 mm |