IT power

Power System Module PSM

One or two infeeds with one phase or three phases, redundancy thanks to a change of the direction of connection of the socket module. Optional measurement of voltage, current and power consumption.

Power System Module PSM

PSM busbars

One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

Power System Module PSM

PSM Zero-U-Space

Modular PDU for space-saving integration in the zero-U space between side panel and 482.6 mm (19") mounting level in 800 mm wide IT racks.

Power System Module PSM

PSM socket modules

The various modules may be inserted into the support rail in any combination.

Power System Module PSM

PSM measurement modules with CAN bus for PSM busbars

PSM measurement modules with switching functions for outputs and energy measurement. Versions with IEC 60320 C13 & C19 slots and CEE 7/3 (earthing contact socket) available.

Power System Module PSM

PSM measurement bar for CMC III

One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

Power System Module PSM

PSM system accessories