This item will be discontinued on: 31 Dec 2021
Alternative product recommendation:
3313390
Liquid Cooling Package LCP Inline DX, LCP Inline DX/FC
Article number: SK 3311.390
Ideal for cooling of small and medium-sized IT applications.
- Article number:
- SK 3311.390
- Design
- LCP Inline DX
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
- Temperature monitoring and control
- With redundant temperature sensor integrated at the air end as standard
- Thanks to the speed-regulated compressor, the cooling output is ideally adapted to actual requirements
- Specific maintenance of the LCP DX due to separation of cooling and server racks
- Using LCP DX/FC variants in combination with indirect free cooling helps to save operating costs
- Applications
- Ideal for IT cooling of small and medium-sized locations
- One or two racks can be cooled separately
- Function principle
- The LCP is designed for siting within a bayed enclosure suite. Hot air is drawn in from the aisle at the rear of the device, cooled by the high-capacity compact impellers, and blown back into the room or cold aisle after cooling.
- The LCP DX/FC variants include both a refrigerant and a water/glycol heat exchanger. There is an additional free cooler integrated into the external condenser.
- Absorbed thermal energy is emitted to the ambient air at the external condenser location, without heating up the installation room
- Material
- Sheet steel, spray-finished
- Options
- Humidifier
Dehumidification and reheater
Condensate drain pump
Low-temperature/high-temperature condenser (-40 °C/+53 °C) - Design
- Suite cooling
- Monitoring
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Note
- Variant with UL approval available on request
- Total cooling output to DIN EN 14511
- Useful cooling output L22 L30: 20 kW
- Modulation range
- 6 ‐ 20 kW
- Total cooling output/Number of fan modules
- 20 kW/4
- Air throughput (unimpeded air flow)
- At 50 Hz: 4,800 m³/h
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm - To fit enclosure type
- TS IT
- Installation in bayed enclosure suite
- Flush
- Rated operating voltage
- 380 V - 480 V, 3~, 60 Hz
- 400 V, 3~, 50 Hz
- Rated current max.
- At 50 Hz: 12.4 A
- Max. cooling output
- 20 kW
- Type of electrical connection
- Connection clamp
- Duty cycle
- 100 %
- Cooling medium
- Refrigerant
- EC fan
- Yes
- SNMP card
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Linear fan control
- Inverter-controlled compressor
- Pre-fuse
- Miniature circuit-breaker/fuse: 32 A
- Operating temperature range
- 15 °C...35 °C
- Noise level
- At 50 Hz: 69 dB(A)
- Protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Weight/pack
- 201 kg
- Customs tariff number
- 84195080
- EAN
- 4028177918030
- ETIM 8
- EC002515
- ETIM 7.0
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- LCP Inline DX, 20kW, WHD: 300x2000x1200 mm
- Declarations
- Declaration of conformity