- Article number:
- VX_IT 5301.317
- Product description
- For rack mounting, suspended between two bayed enclosures. With one Ø 40 mm hole in the left-hand and right-hand corner areas for inserting cables, conduits etc. These drilled holes may be sealed with the enclosed cover caps.
- Benefits
- Simply slides into position
- Material
- Sheet steel, zinc-plated
- Supply includes
- Partition
2 cover caps
- To fit
- Enclosure type: VX IT
Height: = 2,450 mm
Depth: = 1,200 mm
- Assembly instruction
- A baying gap of 3 mm is required to insert the partition
- Note
- Use baying connector, external, 3 mm
- Not suitable for use in conjunction with a baying seal
- Any seals that may be present must be removed prior to installation
- IP protection category to IEC 60 529
- IP 20 (with fitted cover caps)
- Packs of
- 1 pc(s).
- Customs tariff number
- 94039910
- EAN
- 4028177954960
- ETIM 7.0
- EC002525
- ECLASS 8.0
- 27189234
- Product description
-
Partition, one-piece, insertable for VX IT, suspended between two bayed enclosures. For enclosure height 2,450 mm, for enclosure depth 1,200 mm, sheet steel, zinc-plated