Product expires on: 31 Oct 2021
:
5301281
- Article number:
- DK 7831.724
- Product description
- For rack mounting, suspended between two enclosures. With 3 Ø 40 mm holes in all 4 corner areas for the insertion of cables, conduits etc. Drilled holes may be sealed with the enclosed stepped collars. For cable entry, simply cut off at a suitable level to match the required cross-section.
- Material
- Partition: Sheet steel
Stepped collar: Plastic to UL 94-HB - Surface finish
- Partition: Zinc-plated
- Supply includes
- 12 stepped collars Ø 40 mm
- To fit
- Enclosure type: TS IT
Height: 2,000 mm
Depth: 1,200 mm - Note
- Use baying connector TS 8800.490. Not suitable for use in conjunction with a baying seal. Any seals that may be present must be removed prior to installation.
- Packs of
- 1 pc(s).
- Weight/pack
- 35 kg
- Customs tariff number
- 94039910
- EAN
- 4028177517707
- ETIM 7.0
- EC002525
- ECLASS 8.0
- 27189234
- Product description
- DK Partition, HxD: 2000x1200 mm, For TS, TS IT, solid, zinc-plated
- Documentation
- Info sheet