This item will be discontinued on: 15 Jan 2019
The indicated successor item is suitable for the enclosure systems VX and VX SE:
8618450
- Article number:
- SZ 2403.000
- Product description
- For individual field identifiers on the door.
- Colour
- RAL 7033
- Supply includes
- Identification strips
Clear plastic strip
Assembly parts - Material thickness
- 0.75 mm
- Dimensions
- Width: 450 mm
Height: 29 mm - To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.34 kg
- Customs tariff number
- 76169990
- EAN
- 4028177022324
- ETIM 7.0
- EC001288
- ECLASS 8.0
- 27149129
- Product description
- SZ Identification strip, for W: 600 mm
- Documentation
- Info sheet