Ventilated front panels Width 482.6 mm (19")

Article number: EL 2232.000

For venting enclosures and housings.

Article number:
EL 2232.000
Product description
For venting enclosures and housings.
Material
Aluminium
Surface finish
Natural anodised
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Units
2 U
Packs of
3 pc(s).
Weight/pack
0.882 kg
Customs tariff number
76169990
EAN
4028177018952
ETIM 7.0
EC000331
ECLASS 8.0
27189272
Product description
EL Ventilated front panel, 2 U, 482.6 mm (19")
Ventilation front panel 2 U

Ventilation front panel for ventilating the enclosure
from the front or rear
Material: 3 mm aluminium, natural anodised.
Dimensions (W): 482.5 mm (19"), 2 U