Product expires on: 31 Oct 2021
- Article number:
- DK 7241.024
- Product description
- With cut-outs for population with fibre-optic couplings.
- Applications
- for fibre-optic splicing box, depth-variable, and fibre-optic breakout box, 1 U
- Material
- Sheet steel
- Colour
- RAL 7035
- Number of locations
- 24
- for fibre-optic coupling
- E-2000
- E-2000 duplex
- SC
- LC duplex
- Note on Model No.
- For E-2000 duplex only half of the locations are available.
- Units
- 1 U
- Packs of
- 1 pc(s).
- Weight/pack
- 0.263 kg
- Customs tariff number
- 94039910
- EAN
- 4028177435605
- ETIM 7.0
- EC001130
- ECLASS 8.0
- 19170113
- Product description
- DK Patch panel
Patch panel, 1 U, for fibre-opt. splic. box
24-port E-2000/SC
For coupling: E-2000, E-2000 duplex (only half of the
installation slots are available with E-2000 duplex
versions) or SC. Number of installation slots:
24 x 1 U
Fixing measurement: 400 mm
Material: Sheet steel, spray finished in RAL 7035
24-port E-2000/SC
For coupling: E-2000, E-2000 duplex (only half of the
installation slots are available with E-2000 duplex
versions) or SC. Number of installation slots:
24 x 1 U
Fixing measurement: 400 mm
Material: Sheet steel, spray finished in RAL 7035