This item will be discontinued on: 21 Oct 2021
- Article number:
- DK 7241.500
- Product description
- For splice-free cabling of fibre-optic breakout cables. Cable bundles may be clamped onto the T-heads at the rear. 4 self-adhesive cable clips are supplied loose for cable clamping and for storing excess lengths inside the box.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Breakout box
Cable routing clips
Mounting accessories for patch panel - Installation depth
- 250 mm
- Units
- 1 U
- Packs of
- 1 pc(s).
- Weight/pack
- 1.684 kg
- Customs tariff number
- 94032080
- EAN
- 4028177221314
- ETIM 7.0
- EC001130
- ECLASS 8.0
- 19170113
- Product description
- DK Fibre-optic breakout box, 1 U, For D: 250 mm
Fibre-optic breakout box, 1 U, RAL 7035
Material: Sheet steel, spray finished in RAL 7035
Material: Sheet steel, spray finished in RAL 7035