Product expires on: 31 Jan 2020
This item is being replaced by:
8619021
- Article number:
- SR 2332.235
- Design
- 482.6 mm (19") level, side
- Product description
- For mounting 482.6 mm (19˝) equipment.
- Material
- Sheet steel
- Surface finish
- Frame: Zinc-plated
Trim panel: Spray-finished - Colour
- RAL 7035
- Supply includes
- Locking rod system with double-bit lock insert
Material for attaching - Installation options
- In the TS/SE with 130° or 180° opening angle, depending on the chosen mounting kit
- Assembly instruction
- Depending on the mounting situation, TS punched sections with mounting flanges 23 x 73 mm or 17 x 73 mm are required
- Note
- For further installation options, see "Technical details"
- For two-door enclosures TS, SE with a height of 1800 or 2200 mm the next-smallest swing frame must be installed, due to collision with the lock
- To fit
- Enclosure type: TS
VX SE
Width: = 800 mm
Height: ≥ 1,600 mm - Units
- 31 U
- To fit enclosure type
- TS
- VX SE
- Packs of
- 1 pc(s).
- Weight/pack
- 18.8 kg
- Customs tariff number
- 94039910
- EAN
- 4028177165137
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SR Swing frame, large, with trim panel, for TS, VX SE, for W: 800 mm, 31 U, installed at the side
Large swing frame for network enclosure
Large swing frame for network enclosure
31 U can be used for accommodating 482.6 mm (19") equipment.
Torsionally stiff frame, welded from rectangular tube and triple folded
support section. Load capacity up to 1500 N when standard hinges are
used. Distance from inside edge of door to front edge of swing frame 100
mm, may be installed deeper on a pitch pattern of 25 mm. The swing frame
must be fitted to the left / to the right depending on the installation
depth of the equipment. Installation position of equipment mounted to
the side.
Material: sheet steel
Surface finish: RAL 7035
for enclosure width: W: 800 mm
Large swing frame for network enclosure
31 U can be used for accommodating 482.6 mm (19") equipment.
Torsionally stiff frame, welded from rectangular tube and triple folded
support section. Load capacity up to 1500 N when standard hinges are
used. Distance from inside edge of door to front edge of swing frame 100
mm, may be installed deeper on a pitch pattern of 25 mm. The swing frame
must be fitted to the left / to the right depending on the installation
depth of the equipment. Installation position of equipment mounted to
the side.
Material: sheet steel
Surface finish: RAL 7035
for enclosure width: W: 800 mm