Product expires on: 31 Jan 2020
This item is being replaced by:
8619040
- Article number:
- SR 1994.835
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts for mounting on the enclosure
- Opening angle
- 130°
- Load capacity (static)
- 1,500 N
- Note to permissible static load max.
- Maximum load 800 N with the TS mounting plate slide rail dismantled.
- To fit
- Enclosure type: TS
SE
Width: = 600 mm - To fit enclosure type
- TS
- SE
- Packs of
- 1 pc(s).
- Weight/pack
- 2.95 kg
- Customs tariff number
- 83024900
- EAN
- 4028177463080
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SR Installation kit for swing frame, large, without cover, with 130°-hinge, Load capacity < 1500 N, For W: 600 mm