This item will be discontinued on: 30 Mar 2024
This item is being replaced by:
8660130: 8660130
8660131: 8660131
- Article number:
- VX 8100.770
- Product description
- For mounting twin castors 7495.000 and levelling feet to the VX, AX base/plinth system.
- Material
- Sheet steel
- Note
- Side base/plinth trim panels are required wherever a twin castor is fitted
- Combined with twin castors, the admissible overall weight load is 3000 N.
- To fit
- Enclosure type: Base/plinth system VX
Base/plinth system AX - Packs of
- 4 pc(s).
- Weight/pack
- 0.192 kg
- Customs tariff number
- 73269098
- EAN
- 4028177927087
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth adaptor, for twin castors and levelling feet, sheet steel
- Documentation
- Info sheet