Product expires on: 31 Dec 2023
Alternative product recommendation:
5301348
Gland plate modules for cable entry for TS, TS IT, VX SE
Article number: DK 7825.388
Gland plate modules for cable entry for DK-TS, for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.
- Article number:
- DK 7825.388
- Design
- Version for cable entry with rubber cable clamp strip at the sides:
- Product description
- With adjustable openings on both sides and rubber cable clamp strip. The two-piece design even allows retrospective fitting of the base module with the cables already installed.
- Material
- Sheet steel
Seal: Polyurethane foam, UL 94-HF1 - Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
Including clips - Note
- Several gland module plates need to be combined to close off the base completely in the TS-IT
- Dimensions
- Depth: 237.5 mm
- To fit
- Enclosure type: TS IT
Width: 800 mm - Packs of
- 1 pc(s).
- Weight/pack
- 2.62 kg
- Customs tariff number
- 94039910
- EAN
- 4028177597679
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Gland plate module, For W: 800 mm, For side cable entry
- Documentation
- Info sheet
Gland plate module, multi-piece, for side cable entry
for TS/FR(i)
With openings on both sides for cable entry, covered
by sliding plates, with rubber cable clamp strips to
seal and secure the inserted cables. Removable outer
members make easy fitting or removal of the module
possible even with the cables already inserted.
For enclosure width: 800 mm
Material: Sheet steel, zinc-plated
Supply includes: Assembly parts
for TS/FR(i)
With openings on both sides for cable entry, covered
by sliding plates, with rubber cable clamp strips to
seal and secure the inserted cables. Removable outer
members make easy fitting or removal of the module
possible even with the cables already inserted.
For enclosure width: 800 mm
Material: Sheet steel, zinc-plated
Supply includes: Assembly parts