Wall-mounted enclosures AE with 482.6 mm (19") mounting angles, depth-variable

Article number: DK 7643.000

Wall-mounted enclosure for small networks with fixed 482.6 mm (19") mounting level and gland plate with brush strip for cable entry at the bottom. Protection category IP 55.

Article number:
DK 7643.000
Product description
Wall-mounted enclosure for small networks with a high protection category.
Material
Enclosure: Sheet steel
Surface finish
Enclosure: Powder-coated
Mounting angles: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with hinged door
Door hinged on the right, may be swapped to the left
Cam lock with 3 mm double-bit insert
Gland plate with brush strip for cable entry in the enclosure base
Mounting angles, 482.6 mm (19"), fully depth adjustable
C rail, for cable clamping on the rear panel
Metal bracket for optional accommodation of an earth rail or 482.6 mm (19") socket strip
Units
13 U
Dimensions
Width: 600 mm
Height: 600 mm
Depth: 350 mm
Installation depth
310 mm
Installation height for components
13 U
Door hinge position
right, may be swapped to the left
Number of locks
2
Basic material
Sheet steel
Protection category to IEC 60 529
Up to IP 66 (depending on the selected gland pate)
Gland plate
Size: 5
Qty.: 1
Packs of
1 pc(s).
Net weight
23.399 kg
Gross weight
25 kg
Customs tariff number
94032080
EAN
4028177147034
ECLASS 8.0
27180208
Product description
DK Wall-mounted enclosures AE, WHD:600x600x350 mm, 13 U, AE 1360
Approvals
TÜV
VDE
Data sheets
Technical Data sheet
Technical details
Wall-mounted distributor enclosure with 482.6 mm (19")
accommodation level, 13 U

13 U wall-mounted distributor made from 1.5 mm sheet
steel, gland plate with two cable entry brush strips
fitted in enclosure base, 2 mm sheet steel door with
two cam locks and double-bit inserts, can be changed
for a T-handle with security lock.
Doorstop interchangeable between left and right.
Two C rails are fitted on the left and right in the
enclosure depth that enable linearly adjustable 482.6
mm (19") mounting angles to be mounted on each of them.
The cables can be fed in through the cutouts alongside
the mounting angles. Incoming and outgoing cables are
fed through the gland plate with the two brush strips
into the enclosure base and are clamped to one of the C
rails mounted in the width of the enclosure. A mounting
plate with mounting holes for fitting a socket strip or
a potential equalisation rail is installed above the C
rail.
The gland plate with the two brush strips can be
changed for plastic gland plate with PG gland knockouts
Spray finish: RAL 7035, electrophoretic dipcoat,
textured on the outside
Dimensions: W: 600 mm H: 600 mm D: 350 mm