Rittal – The System.
Homepage ...
Products...
IT infrastructure...
IT rack systems...
Network rack TX CableNe…...
Rittal
ContactFeedbackBlog
PDF CollectionLoginShopping cart
0
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

Network rack TX CableNet with vented door

Taking cable management to a new level: The TX CableNet unites many years of expertise in an IT rack which meets every requirement in terms of functionality and quality, prepared for individual interior installation.

Order no.

Loading...

    Width

    Loading...

      Height

      Loading...

        Depth

        Loading...

          Units

          Loading...

            Design

            Loading...

              Distance between levels as delivered

              Loading...
                Order no. Width Height Depth Units Design Distance between levels as delivered
                7888731800 mm2,000 mm1,000 mm42 U2nd generation
                may be dismantled
                Vented
                with side panels
                645 mm
                7888738800 mm2,000 mm800 mm42 U2nd generation
                may be dismantled
                Vented
                with side panels
                445 mm
                7888831800 mm2,000 mm1,000 mm42 U2nd generation
                Vented
                with side panels
                645 mm
                7888838800 mm2,000 mm800 mm42 U2nd generation
                Vented
                with side panels
                445 mm
                Back to top
                Rittal
                • Products
                • Software
                • Solutions
                • Services
                • Company
                • News
                Products
                • Enclosures
                • Power distribution
                • Climate control
                • IT infrastructure
                • System accessories
                • Configurators and software
                • Spare parts
                Solutions
                • Industries
                • Enclosure Manufacturing 4.0
                • Ecosystem IT
                • Case-studies
                • Technologies and trends
                Terms and conditions
                • Terms and Conditions of Sale and Delivery
                • Legals
                • Data privacy
                • Cookies
                • Contact

                2025 © Rittal Ltd.

                  Your cookie settings for this website

                  This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
                  Data Privacy Statement | Legals