This item will be discontinued on: 1 Jan 2019
- Article number:
- DK 7890.500
- Product description
- This controller connects the RFID reader (aerial) of the 482.6 mm (19") mounting frame to the CMC. In this way, the CMC is able to notify automatic changes, graphically depict the enclosure with the built-in components, and list capacity management. One RFID controller is required per rack.
- Material
- Plastic
- Interfaces
- RJ45
- 2 x Mini-DIN (connection of RFID frame/floor-reader)
- Dimensions
- Width: 136 mm
Height: 44 mm
Depth: 129 mm - Packs of
- 1 pc(s).
- Net weight
- 0.46 kg
- Gross weight
- 0.55 kg
- Customs tariff number
- 94039910
- EAN
- 4028177617155
- ECLASS 8.0
- 27189253
- Product description
- DK RFID controller, WHD: 136x44x129 mm, RJ45, 2x Mini-DIN
RFID controller
Allows the connection of the Rittal RFID mounting
frames of the Rittal Dynamic Rack control concept to
the Rittal SNMP monitoring system (CMC-TC). One RFID
controller is required per rack.
The controller is directly connected to the CMC-TC
processing unit II (from firmware V 2.70) that
supplies power. The controller directly controls the
RFID reader integrated in the 482.6 mm (19 inch)
mounting frame and supplies it with power. In addition
it has a second connection for future extensions (e.g.
rack positioning in the room)
Enclosure: Plastic, grey
Dimensions WHD: 136 x 44 (1 U) x 129 mm
Connections:
1x RJ45 socket (connection to CMC-TC PU II / PU II +)
2 x Mini-DIN (connection of RFID frame and optional
floor reader)
Power supply: 24V DC / ca. 350mA (from the CMC-TC)
Certifications CE
Recommended accessories: Mounting module DK 7320.450
Make/model: Rittal
Type: DK 7890500
or equivalent
Allows the connection of the Rittal RFID mounting
frames of the Rittal Dynamic Rack control concept to
the Rittal SNMP monitoring system (CMC-TC). One RFID
controller is required per rack.
The controller is directly connected to the CMC-TC
processing unit II (from firmware V 2.70) that
supplies power. The controller directly controls the
RFID reader integrated in the 482.6 mm (19 inch)
mounting frame and supplies it with power. In addition
it has a second connection for future extensions (e.g.
rack positioning in the room)
Enclosure: Plastic, grey
Dimensions WHD: 136 x 44 (1 U) x 129 mm
Connections:
1x RJ45 socket (connection to CMC-TC PU II / PU II +)
2 x Mini-DIN (connection of RFID frame and optional
floor reader)
Power supply: 24V DC / ca. 350mA (from the CMC-TC)
Certifications CE
Recommended accessories: Mounting module DK 7320.450
Make/model: Rittal
Type: DK 7890500
or equivalent