Air routing kit For LCP hybrid

Article no.: SK 3311160

The air routing kit directs the airflow into the heat exchanger of the LCP Hybrid without any major loss of pressure.

Article no.:
SK 3311160
Product description
The air routing kit consists of two plug-in steel plates that are fitted in the rear section of the 482.6 mm (19") mounting frame, top and bottom. These plates route the airflow from IT equipment installed in the upper and lower section of the 482.6 mm (19") mounting frame into the heat exchanger of the LCP Hybrid without major loss of pressure. The air baffle plates are fitted between the support strips of the 482.6 mm (19") mounting frame and may be installed in 600 mm and 800 mm wide enclosures.
Material
Sheet steel
Colour
RAL 9005
Supply includes
Assembly parts
Dimensions
Width: 529 mm
Height: 110 mm
Packs of
2 pc(s).
Net weight
2.2 kg
Gross weight
2.32 kg
Customs tariff number
73269098
EAN
4028177709195
ETIM 9
EC000331
ETIM 8
EC000331
ECLASS 8.0
27180712
Product description
SK Air routing kit, two plug-in sheet steel plates for air routing, for LCP Hybrid, for width: 600/800 mm, WxH: 529x110 mm
Air routing kit 3311.160 LCP Hybrid CW 10 kW/20 kW
600 mm and 800 mm
The air routing kit consists of two plug-in plates
which are mounted in the rear area of the 482.6 mm
(19") mounting frame at the top and bottom. The air
baffle plates are used to route the air flow of the IT
equipment installed in the top and bottom area of the
482.6 mm (19") mounting frame without major pressure
loss to the heat exchanger of the LCP Hybrid. The air
baffle plates are installed between the depth stays of
the 482.6 mm (19") mounting angles in a 600 mm and 800
mm wide enclosure.
Technical specifications:
Width:,,529 mm
Height: ,,110 mm