This item will be discontinued on: 15 Jan 2014
- Article no.:
- DK 2102320
- Product description
- For active ventilation: A fully pre-wired fan tray including 2.5 m connection cable, with two fan motors and additional cut-outs. The air throughput may be increased with a fan expansion kit.
- Material
- Sheet steel
- Colour
- RAL 7035
- Air throughput of fans (unimpeded air flow)
- 1514
- Air throughput per fan (unimpeded air flow)
- 160/180
- To fit
- Width: < 600 mm
Depth: < 600 mm - Operating temperature range
- -10 °C...55 °C
- Packs of
- 1 pc(s).
- Net weight
- 3.14 kg
- Gross weight
- 3.34 kg
- Customs tariff number
- 84145915
- EAN
- 4028177015067
- ECLASS 8.0
- 27180716
- Declarations
- Declaration of conformity
Active fan insert for vent panel in FR(i) and TS
The fan insert can also be used to supplement the
standard item fans with an active fan expansion kit.
Dimensions (W x D): 600 x 600 mm
Material: 1.5 mm sheet steel
Surface: Electrophoretic dipcoat primed, textured
stove enamel, RAL 7035
Version: Fan cutouts: 2; Number of fans: 2
Rated operating voltage: 230V, 50/60 Hz; nominal power
rating: 15/14 W at 50/60 Hz air throughput (unimpeded
air flow) 160 - 180 m³/h at 50/60 Hz;
Temperature range: -10 °C to 55 °C
The fan insert can also be used to supplement the
standard item fans with an active fan expansion kit.
Dimensions (W x D): 600 x 600 mm
Material: 1.5 mm sheet steel
Surface: Electrophoretic dipcoat primed, textured
stove enamel, RAL 7035
Version: Fan cutouts: 2; Number of fans: 2
Rated operating voltage: 230V, 50/60 Hz; nominal power
rating: 15/14 W at 50/60 Hz air throughput (unimpeded
air flow) 160 - 180 m³/h at 50/60 Hz;
Temperature range: -10 °C to 55 °C