This item will be discontinued on: 30 Jan 2021
- Article no.:
- SK 3302.860
- Product description
- Roof plate with matching cut-out for the roof-mounted cooling unit for cooling IT equipment
- Applications
- Roof-mounted cooling unit
- Material
- Sheet steel
- Supply includes
- Roof plate, 1000 mm
Including brush strip to extend to 1200 mm
Seal
Assembly parts - Assembly instruction
- Only possible in conjunction with TS IT with mounting angles.
- To fit Model No.
- SK 3301.800
- Dimensions
- Width: 600 mm
- To fit
- Enclosure type: TS IT
Width: 600 mm
600 mm
Depth: 1,000 mm
1,200 mm - Packs of
- 1 pc(s).
- Net weight
- 8.06 kg
- Gross weight
- 8.36 kg
- Customs tariff number
- 73269098
- EAN
- 4028177814189
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Roof plate for TS IT, width: 600 mm, with cut-out for roof-mounted cooling unit SK 3301.800
- Documentation
- Info sheet