Rittal – The System.
Homepage ...
Products...
Climate control...
Outdoor climate control...
TopTherm wall-mounted c…...
Rittal
ContactFeedbackBlog
PDF CollectionLoginShopping cart
0
EnclosuresPower distributionClimate controlIT infrastructureSoftware & services
RittalFriedhelm Loh Group

TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 0.5 - 2.5 kW

Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with integral e-Comfort controller and electric condensate evaporation (from 1000 W) as standard, protection category UL Type 3R/4, 12.

Order no.

Loading...

    Cooling output L35 L35/50 Hz

    Loading...

      Cooling output L35 L35/60 Hz

      Loading...

        Rated operating voltage

        Loading...
          Order no. Cooling output L35 L35/50 Hz Cooling output L35 L35/60 Hz Rated operating voltage
          33035080.44 kW0.5 kW230 V, 1~, 50 Hz/60 Hz
          3303518-0.5 kW115 V, 1~, 60 Hz
          33045081.1 kW1.25 kW230 V, 1~, 50 Hz/60 Hz
          33045181.1 kW1.25 kW115 V, 1~, 50 Hz/60 Hz
          33045481.1 kW1.25 kW400 V, 3~, 50 Hz
          460 V, 3~, 60 Hz
          33055081.6 kW1.73 kW230 V, 1~, 50 Hz/60 Hz
          33055181.6 kW1.73 kW115 V, 1~, 50 Hz/60 Hz
          33055481.6 kW1.61 kW400 V, 3~, 50 Hz
          460 V, 3~, 60 Hz
          33295082.55 kW2.6 kW230 V, 1~, 50 Hz/60 Hz
          33295182.55 kW2.6 kW115 V, 1~, 50 Hz/60 Hz
          33295482.55 kW2.75 kW400 V, 3~, 50 Hz
          460 V, 3~, 60 Hz
          Back to top
          Rittal
          • Products
          • Software
          • Solutions
          • Services
          • Company
          • News
          Products
          • Enclosures
          • Power distribution
          • Climate control
          • IT infrastructure
          • System accessories
          • Configurators and software
          • Spare parts
          Solutions
          • Industries
          • Enclosure Manufacturing 4.0
          • Ecosystem IT
          • Case-studies
          • Technologies and trends
          Terms and conditions
          • Terms and Conditions of Sale and Delivery
          • Legals
          • Data privacy
          • Cookies
          • Contact

          2025 © Rittal Ltd.

            Your cookie settings for this website

            This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
            Data Privacy Statement | Legals