Compressor

Article no.: SK 3396143

Article no.:
SK 3396143
Supply includes
Assembly parts
Rated operating voltage
380 V - 400 V, 3~, 50 Hz
Packs of
1 pc(s).
Net weight
29.735 kg
Gross weight
31.3 kg
Customs tariff number
84143020
EAN
4028177384927
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704