Compressor

Article number: SK 3396.435

Article number:
SK 3396.435
Supply includes
Assembly parts
Rated operating voltage
380 V - 400 V, 3~, 50 Hz
Packs of
1 pc(s).
Net weight
70.4 kg
Gross weight
71.9 kg
Customs tariff number
84143020
EAN
4028177521377
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704