Compressor

Article no.: SK 3397155

Article no.:
SK 3397155
Supply includes
Assembly parts
Rated operating voltage
230 V, 1~
Packs of
1 pc(s).
Net weight
14.64 kg
Gross weight
15.04 kg
Customs tariff number
84143020
EAN
4028177208896
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269