Compressor

Article no.: SK 3397491

Article no.:
SK 3397491
Supply includes
Assembly parts
Rated operating voltage
400 V
Packs of
1 pc(s).
Net weight
11.98 kg
Gross weight
12.98 kg
Customs tariff number
84143020
EAN
4028177403123
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269