Compressor
Article number: SK 3397.760
- Article number:
- SK 3397.760
- Supply includes
- Assembly parts
- Rated operating voltage
- 400 V
- Packs of
- 1 pc(s).
- Net weight
- 12.4 kg
- Gross weight
- 12.54 kg
- Customs tariff number
- 84143020
- EAN
- 4028177497320
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27189269