Condensate evaporator

Article no.: SK 3396743

Article no.:
SK 3396743
Rated operating voltage
380 V
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
0.808 kg
Customs tariff number
84189910
EAN
4028177926325
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269