Condensate evaporator

Article no.: SK 3398600

Article no.:
SK 3398600
Rated operating voltage
230 V
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.34 kg
Customs tariff number
84159000
EAN
4028177975972
ECLASS 8.0
27180704