Capacitor

Article no.: SK 3398460

Article no.:
SK 3398460
Product description
Capacity 8 µF
Rated operating voltage
400 V AC
Packs of
1 pc(s).
Net weight
0.2 kg
Gross weight
0.24 kg
Customs tariff number
85321000
EAN
4028177983939
ECLASS 8.0
27180704