Axial fan

Article no.: SK 3396247

Article no.:
SK 3396247
Diameter
315 mm
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Packs of
1 pc(s).
Net weight
2.44 kg
Gross weight
3.28 kg
Customs tariff number
84145925
EAN
4028177402720
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704