Axial fan

Article number: SK 3396.410

Article number:
SK 3396.410
Diameter
500 mm
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
12 kg
Customs tariff number
84145935
EAN
4028177520813
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704