Axial fan

Article no.: SK 3397475

Article no.:
SK 3397475
Diameter
142 mm
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
1.149 kg
Customs tariff number
84145925
EAN
4028177371866
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269