Axial fan

Article no.: SK 3398193

Article no.:
SK 3398193
Diameter
350 mm
Rated operating voltage
230 V, 50/60 Hz
Packs of
1 pc(s).
Net weight
5 kg
Gross weight
5.3 kg
Customs tariff number
84145925
EAN
4028177702387
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269