Radial fan

Article no.: SK 3396252

Article no.:
SK 3396252
Diameter
133 mm
Packs of
1 pc(s).
Net weight
0.95 kg
Gross weight
1.043 kg
Customs tariff number
84145935
EAN
4028177402775
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101